Publish your products
Collage
Collage
Collage
Collage
Collage
Collage
Collage
    Gemla

    Collage

    COLLAGE is designed by the Swedish design studio Front 2013. An exciting meeting between the classic bentwood technique and the contemporary expression with the handsewn leather details. COLLAGE has been appreciated all over the world for it's unique design. COLLAGE is created for dining but works just as well as a solitairy easy chair. The strong construction of steambent ash and the thick vegetable tanned tooling leather makes COLLAGE suitable even for busy environments with heavy ware. A most durable chair of high comfort, built to last for decades. Suitable for any public space as well as the private home. COLLAGE is offered in several color combinations.
    Specification
    • Solid steambent ash with vegetable tanned tooling leather seat, upholstered with natural horse hair and wool.
    Technical specification
    • Unique ref.collage
    • Product familyFurniture
    • Product groupchairs
    • TypeAssembly (multiple objects)
    • Date of publishing2019-08-30
    • Edition number1
    • Height (mm)750
    • Width (mm)480
    • Depth (mm)480
    Related
    • Material mainAsh
    • Material secondaryLeather
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_22
    • Uniclass 2015 DescriptionDining chairs

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit