Publish your products
1000 kW (MG1000) Industrial Gaseous Generator - Modular/Paralleling Unit
Generac

1000 kW (MG1000) Industrial Gaseous Generator - Modular/Paralleling Unit

Keep all your business’s essentials up and running with a Generac 1000kW generator. It provides longer run times so everything continues to operate effortlessly until power is restored. All of our industrial gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.

Industrial Generator, 1000kW | Gaseous

Specification
  • MG1000 | 49.0L | 1,000 kW

    INDUSTRIAL SPARK-IGNITED GENERATOR SET
    EPA Certified Stationary Emergency and Non-Emergency

    Standby Power Rating

    1,000 kW, 1,250 kVA, 60 Hz

    Demand Response Rating

    1,000 kW, 1,250 kVA, 60 Hz

    Prime Power Rating

    900 kW, 1,125 kVA, 60 Hz

Technical specification
  • Unique ref.Generac-MG1000
  • Product familyElectrical Generators, Single Units
  • Product groupGaseous Generator
  • TypeObject (single object)
  • Date of publishing2021-11-22
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • Uniclass 2015 CodePr_60_70_65
  • Uniclass 2015 DescriptionPower generators, engines and packaged combined heat and power (CHP) units
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit