Publish your products
625 kW (MG625) Industrial Gaseous Standby Generator - Modular/Paralleling Unit
625 kW (MG625) Industrial Gaseous Standby Generator - Modular/Paralleling Unit
625 kW (MG625) Industrial Gaseous Standby Generator - Modular/Paralleling Unit
625 kW (MG625) Industrial Gaseous Standby Generator - Modular/Paralleling Unit
    Generac

    625 kW (MG625) Industrial Gaseous Standby Generator - Modular/Paralleling Unit

    The 625kW gaseous generator has an in-house engineered natural gas engine, designed and optimized by Generac for high load-acceptance and fast transient response, per NFPA110 emergency requirements

    Specification
    • 33.9 L

      Standby Power Rating

      625 kW, 781 kVA, 60 Hz

      Prime Power Rating

      562 kW, 703 kVA, 60 Hz

    Technical specification
    • Unique ref.Generac-MG625
    • Product familyElectrical Generators, Single Units
    • Product groupGaseous Generator
    • TypeObject (single object)
    • Date of publishing2018-08-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • Uniclass 2015 CodePr_60_70_65
    • Uniclass 2015 DescriptionPower generators, engines and packaged combined heat and power (CHP) units
    • CSI MasterFormat 2014 Code26 32 13
    • CSI MasterFormat 2014 TitleEngine Generators
    • OmniClass Number23-35 11 00
    • OmniClass TitleElectrical Generators
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit