Publish your products
625 kW (SG625) Industrial Gaseous Standby Generator
625 kW (SG625) Industrial Gaseous Standby Generator
625 kW (SG625) Industrial Gaseous Standby Generator
625 kW (SG625) Industrial Gaseous Standby Generator
    Generac

    625 kW (SG625) Industrial Gaseous Standby Generator

    The 625kW gaseous generator has an in-house engineered natural gas engine, designed and optimized by Generac for high load-acceptance and fast transient response, per NFPA110 emergency requirements

    Specification
    • 33.9 L

      Standby Power Rating

      625 kW, 781 kVA, 60 Hz

      Prime Power Rating

      563 kW, 703 kVA, 60 Hz

    Technical specification
    • Unique ref.Generac-SG625
    • Product familyElectrical Generators, Single Units
    • Product groupGaseous Generator
    • TypeObject (single object)
    • Date of publishing2018-08-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • Uniclass 2015 CodePr_60_70_65
    • Uniclass 2015 DescriptionPower generators, engines and packaged combined heat and power (CHP) units
    • CSI MasterFormat 2014 Code26 32 13
    • CSI MasterFormat 2014 TitleEngine Generators
    • OmniClass Number23-35 11 00
    • OmniClass TitleElectrical Generators
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit