Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ACUH07LUAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ACUH07LUAS1

3.4 out of 5 stars3.4(5 reviews)

・Easy Installation (Wall mounted)

・High Durability

・A NEW type of Remote Controller can be selected (Option)

・Smart device control (Option)

・Can be connected to centralized management (Option)

Specification
  • The RFA file includes 1 models below. Model Name / Capacity ACUH07LUAS1 / 7,000 BTU/h
Technical specification
  • Unique ref.ACUH07LUAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)570
  • Width (mm)245
  • Depth (mm)570
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States