Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ACUH09-18LUAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ACUH09-18LUAS1

・Inverter Technology

・High Performance Heating

・Cassette Model Fits Into Standard Ceiling Tile

・2-Stage Turbo Fan

・Quiet Operation

・Smart System: Auto Mode

・Humidity Control

・Fresh Air Intake

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity ACUH09LUAS1/ 9,000 BTU/h / 12,000 BTU/h ACUH12LUAS1/ 12,000 BTU/h / 16,000 BTU/h ACUH18LUAS1/ 17,100 BTU/h / 21,600 BTU/h
Technical specification
  • Unique ref.ACUH09-18LUAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)570
  • Width (mm)245
  • Depth (mm)570
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States