Publish your products
FUJITSU VRF AJY162-198HALAH
GENERAL

FUJITSU VRF AJY162-198HALAH

・High Static Pressure ・Advanced high efficiency technology ・Efficiency in actual operation ・Long piping length ・Non-stop oil recovery operation ・Easier Installation
Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJY162HALAH / 50.0kW / 50.0kW AJY180HALAH / 56.0kW / 56.0kW AJY198HALAH / 61.5kW / 61.5kW
Technical specification
  • Unique ref.AJY162-198HALAH
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)1690
  • Width (mm)1600
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)414
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City