Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOTH18KNTA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOTH18KNTA

・Inverter Technologyl

・ENERGY STAR® Qualifiedl

・Clean Airl

・Quiet Operationl

・Wireless Remote Controllerl

・Washable Panel Filterl

・Smart System: Auto Model

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity AOTH18KNTA / 5.0kW / 5.2kW
Technical specification
  • Unique ref.AOTH18KNTA
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)542
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)33
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand