Publish your products
FUJITSU SPLIT AOUH30LUAH1
GENERAL

FUJITSU SPLIT AOUH30LUAH1

・Small and light weight outdoor unit

・Advanced high efficiency technology

・Long piping length

・Non-stop oil recovery operation

・Easy Installation

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity AOUH30LUAH1 / 28,600Btu/h / 32,000Btu/h
Technical specification
  • Unique ref.AOUH30LUAH1
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)998
  • Width (mm)970
  • Depth (mm)370
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)85
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States