Publish your products
AIRSTAGE SPLIT ARTH18KLLAP
GENERAL

AIRSTAGE SPLIT ARTH18KLLAP

・Slim design

・Wide range of static pressures

・Link up with a variety of central control system (Option)

・Auto Louver Grille Kit(Option)

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity ARTH18KLLAP / 5.000kW / 6.000kW
Technical specification
  • Unique ref.ARTH18KLLAP
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-09-25
  • Edition number1
  • Height (mm)198
  • Width (mm)900
  • Depth (mm)620
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Oceania
Australia
New Zealand