Publish your products
AIRSTAGE VRF ARUM024-036KSA2
GENERAL

AIRSTAGE VRF ARUM024-036KSA2

・Slim & Compact design ・Easy maintenance ・Low energy consumption by high efficiency DC fan motor
Specification
  • The RFA file includes 3 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUM024KSA2 / 24000BTU/h / 27000BTU/h

    ARUM030KSA2 / 30000BTU/h / 34000BTU/h

    ARUM036KSA2 / 36000BTU/h / 40000BTU/h

Technical specification
  • Unique ref.ARUM024-036KSA2
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (mm)240
  • Width (mm)1400
  • Depth (mm)700
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)49.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States