Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASTH24KNTA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASTH24KNTA

4.3 out of 5 stars4.3(6 reviews)

・Built-in Wireless LAN control

・Energy Saving Program (ESP)

・Programmable Remote

・Powerful Heating

・World Class Performance

・Quiet Operation

・Inverter Technology

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ASTH24KNTA / 7.1kW / 8.0kW
Technical specification
  • Unique ref.ASTH24KNTA
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
  • Height (mm)280
  • Width (mm)980
  • Depth (mm)240
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand