Publish your products
FUJITSU VRF AUXN018HLBH
GENERAL

FUJITSU VRF AUXN018HLBH

・Easy Service and Maintenance

・Efficient control of operation

・More Comfort

・Non-stop oil recovery operation

Specification
  • The RFA file includes 1 model below. Model Name / CoolingCapacity / HeatingCapacity AUXN018HLBH / 5.6kw / 6.3kw
Technical specification
  • Unique ref.AUXN018HLBH
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-26
  • Edition number1
  • Height (mm)246
  • Width (mm)840
  • Depth (mm)840
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City