Publish your products
GENERAL SPLIT AOSH24-30CBTA
GENERAL

GENERAL SPLIT AOSH24-30CBTA

・Light elegant design ・Easy installation ・Easy maintenance ・Flexible installation ・Link up with a variety of central control system (Option)
Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity AOSH24CBTA / 6.450kW AOSH30CBTA / 8.100kW
Technical specification
  • Unique ref.AOSH24-30CBTA
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2026-07-08
  • Edition number1
  • Height (mm)716
  • Width (mm)820
  • Depth (mm)315
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)41
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit