Publish your products
FUJITSU SPLIT ASU36RLXB
GENERAL

FUJITSU SPLIT ASU36RLXB

4.5 out of 5 stars4.5(20 reviews)

・Inverter Technology

・System 19RLB is ENERGY STAR® Qualified

・Clean Air

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ASU36RLXB / 33,000 BTU/h / 34,000 BTU/h
Technical specification
  • Unique ref.ASU36RLXB
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2021-06-11
  • Edition number1
  • Height (mm)320
  • Width (mm)998
  • Depth (mm)228
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)31
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit