Publish your products
AIRSTAGE SPLIT ASUH18-24KZAS
GENERAL

AIRSTAGE SPLIT ASUH18-24KZAS

・Compact wall-mounted indoor unit providing superior comfort.

・Indoor unit with ProCoreTM (High Corrosion Resistant Copper) coils for long-lastingprotection against corrosion

・Whisper-quiet operation with sound levels as low as 30dB

・Multiple fan speed options: Auto, High, Med-High, Med, Med-Low, Low, and Quiet.

・Special Operation modes available:

-Economy Mode / Energy Saving Mode / Powerful Mode / Minimum Heat Mode /Automatic defrosting operation / Auto-restart function

・Enhanced controls platform for seamless, intuitive operation:

-Backlit wireless remote controller included with the indoor unit

-Built-in Wi-Fi connectivity for remote monitoring & control via the Airstage Mobile App

-Occupancy sensor for enhanced energy savings

-Extended connectivity with support for third-party interface options

-Compatible with BACnet and Modbus protocols for seamless integration with buildingmanagement and Home Automation Systems

・Advanced scheduling and timer options offer greater control over unit operation:

-Weekly Timer / 24-hr Timer / Sleep Function

・Dual-action Filtration: Apple-Catechin Filter & Ion Deodorizing Filter

・Additional premium features include, but are not limited to:

・Built-in external input and output for interlocking systems with 3rd party devices (Ex:Fire Alarm, Door Switch, Humidifier, Aux. Heat & more)

-Multiple Auxiliary Heat logic for optimized heating performance

-Service monitoring functionality via compatible accessories (UTY-RVRU & UTY-RNRUZ-series)

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASUH18KZAS / 18,000Btu/h / 21,600Btu/h ASUH24KZAS / 22,000Btu/h / 25,200Btu/h
Technical specification
  • Unique ref.ASUH18-24KZAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-05-15
  • Edition number1
  • Height (mm)340
  • Width (mm)1150
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)16.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit