Publish your products
FUJITSU VRF AJQ504-615LALCH
GENERAL

FUJITSU VRF AJQ504-615LALCH

1) Newly equipped service window enables instant access to the PCB switches and a quick check on the error indication.

2) Up to 22 HP can be built in a single module, reducing installation space and product cost.

3) Reduce the number of outdoor units in multi-system compared to the traditional systems.

 New System: 88HP / 4 Outdoor Units

 Traditional System: 64HP/ 3 Outdoor units

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJQ504LALCH / 50.4kW / 56.0kW AJQ560LALCH / 56.0kW / 63.0kW AJQ615LALCH / 61.5kW / 69.0kW
Technical specification
  • Unique ref.VRF_AJQ504-615LALCH
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-03-31
  • Edition number1
  • Height (mm)1690
  • Width (mm)1600
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)406
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Asia
China
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit