Publish your products
Concrete Masonry Unit, 150mm

Concrete Masonry Unit, 150mm

A concrete masonry unit or concrete block is a rectangular block made from cast concrete, used in building construction. Concrete block, when built in tandem with concrete columns, tie beams and reinforced with rebar, is a very common building material for the load-bearing walls of buildings. They may include a hollow core to make them lighter and to improve their insulation.

Technical specification
  • Unique ref.concrete_masonry_unit_150
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)150
Related
  • Material mainConcrete
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameConcrete blocks
  • UNSPSC code30131502
  • Uniclass 2015 CodePr_20_93_71_15
  • Uniclass 2015 DescriptionConcrete interlocking blocks
  • CSI MasterFormat 2014 Code03 00 00
  • CSI MasterFormat 2014 TitleConcrete
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls