Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/0ef01a84-af65-4705-a38d-89b673dd6b3b
Home
Categories
Construction Materials
Insulation
Insulation 60mm Mineral Wool Density 60kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 60mm Mineral Wool Density 60kg/m3
Insulation 60mm >1000°C
Download
Technical specification
Technical specification
Unique ref.
Insulation_60mm_Mineral_Wool_Density_60kg-m3
Product family
Materials
Product group
Building materials
Type
Building Materials
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
60
Related
Related
Material main
Insulation
Classification
Classification
BIMobject Category
Construction Materials - Insulation
Similar products
Acoustical Surfaces, Inc.
Echo Eliminator Bonded Acoustical Cotton (B.A.C.), The Most Cost Effective Acoustical Absorbing Material On The Market
Download
T. Clear
WallGUARD Concrete Faced Insulated Perimeter Wall Panels
Download
ROCKWOOL
Comfortbatt®
Download
Acoustical Surfaces, Inc.
Noise S.T.O.P.™ RSIC-1 Resilient Sound Isolation Clip For Wall & Floor Ceiling Assemblies
Download
Johns Manville
Linacoustic® R300 Duct LIner
Download
Acoustical Surfaces, Inc.
Sound Silencer Acoustical Baffles
Download