Publish your products
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles
1/4″ Drop - Molded Acoustic Ceiling Tiles

    1/4″ Drop - Molded Acoustic Ceiling Tiles

    1/4″ Drop - Molded Acoustic Ceiling Tiles offer a traditional approach to a suspended ceiling look with all of the noise absorption benefits that PET felt has to offer. 1/4″ Drops may also be used to provide clearance for ceiling mounted objects such as sprinklers and sensors.

    The 1/4″ Drop tile sits below the grid system and may be installed throughout a room or as a complimentary visual aesthetic to other Qwel tile designs.

    Dimensions: 2′ x 2′ nominal

    Qwel tiles have significant benefits over traditional alternatives:

    • Flexible and non-breakable. Unlike mineral fiber tiles, these won’t break or drop dust during shipping and installation.

    • The tiles can be bent while lifting above the grid for ease of installation.

    • Mold and mildew resistant. Ideal for healthcare, restaurants, and other cleanliness-sensitive environments.

    • Stain resistant and washable. If water or iron stains develop, the tiles do not need replacement. Simply remove and wash with soap and water. Return to service and tiles will dry.

    • Occupants enjoy a visually cleaner environment with facility maintenance not needing to stock dissimilar tiles for replacement.

    • Sound damping. The simple flat surface tiles achieve an NRC of .75. Shapes perform even better.

    • Aesthetically pleasing. The heathering and color choices beautifully complement interior designs.

    • Recycled content. PET is one of the most easily recycled plastics. Up to 50% of the raw material is from recycled content (most commonly from clear water bottles.)

    Get in contact with Qwel Designer Acoustic Tiles

    Specification
    • Acoustic Ceiling Tiles Dimension: 2′ x 2′ nominal

    Technical specification
    • Unique ref.1-4-drop-acoustic-ceiling-tiles
    • Product familyAcoustic Ceiling Tiles
    • Product groupDrop, Quarter Inch, Molded Acoustic Tile
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainPET
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories