Publish your products
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles
Recessed Square - Molded Acoustic Ceiling Tiles

    Recessed Square - Molded Acoustic Ceiling Tiles

    Recessed Square Molded Acoustic Tiles are a fresh take on traditional coffered ceilings. This 3D design brings a dimensional approach that presents boldness with hints of playfulness that encourages creativity and calmness.

    Consider pairing these ceiling tiles with other features in a room to enhance or contrast the natural line of sight throughout a space.

    Dimensions: 2′ x 2′ nominal

    Qwel tiles have significant benefits over traditional alternatives:

    • Flexible and non-breakable. Unlike mineral fiber tiles, these won’t break or drop dust during shipping and installation.
    • The tiles can be bent while lifting above the grid for ease of installation.
    • Mold and mildew resistant. Ideal for healthcare, restaurants, and other cleanliness-sensitive environments.
    • Stain resistant and washable. If water or iron stains develop, the tiles do not need replacement. Simply remove and wash with soap and water. Return to service and tiles will dry.
    • Occupants enjoy a visually cleaner environment with facility maintenance not needing to stock dissimilar tiles for replacement.
    • Sound damping. The simple flat surface tiles achieve an NRC of .75. Shapes perform even better.
    • Aesthetically pleasing. The heathering and color choices beautifully complement interior designs.
    • Recycled content. PET is one of the most easily recycled plastics. Up to 50% of the raw material is from recycled content (most commonly from clear water bottles.)

    Get in contact with Qwel Designer Acoustic Tiles

    Specification
    • Recessed Square Acoustic Ceiling Tiles Dimensions: 2′ x 2′ nominal

    Technical specification
    • Unique ref.recessed-square-acoustic-ceiling-tiles
    • Product familyAcoustic Ceiling Tiles
    • Product groupRecessed Square, Molded Acoustic Tile
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainPET
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories