Publish your products
Terra - Molded Acoustic Ceiling Tiles
Terra - Molded Acoustic Ceiling Tiles

    Terra - Molded Acoustic Ceiling Tiles

    Terra acoustic ceiling tiles evokes calm and balance, inspired by the contemplative rhythm of Zen gardens and terraced landscapes. Shape your ceiling into a waterfalling, travertine terrace with this Japandi-inspired tile.

    Combine in groups of four to create a coffered effect, or as alternating pairs to enhance the visual flow and interest.

    Qwel tiles have significant benefits over traditional alternatives:

    • Flexible and non-breakable. Unlike mineral fiber tiles, these won’t break or drop dust during shipping and installation.
    • The tiles can be bent while lifting above the grid for ease of installation.
    • Mold and mildew resistant. Ideal for healthcare, restaurants, and other cleanliness-sensitive environments.
    • Stain resistant and washable. If water or iron stains develop, the tiles do not need replacement. Simply remove and wash with soap and water. Return to service and tiles will dry.
    • Occupants enjoy a visually cleaner environment with facility maintenance not needing to stock dissimilar tiles for replacement.
    • Sound damping. The simple flat surface tiles achieve an NRC of .75. Shapes perform even better.
    • Aesthetically pleasing. The heathering and color choices beautifully complement interior designs.
    • Recycled content. PET is one of the most easily recycled plastics. Up to 50% of the raw material is from recycled content (most commonly from clear water bottles.)
    Specification
    • TECH

      • Acoustics: ASTM C 423-17: Type E-400
      • Fire Rating: ASTM E-84 – Class A
      • VOC: ASTM D5116 Compliant
      • ACOUSTICS RATING NRC = 0.75

      The rating above describes an array of mixed ceiling tiles arranged in four rows of four units.

      DETAILS

      • Lead Time: Check Qweltiles.com for current lead times.
      • Warranty: Five (5) years
      • Maintenance: Vacuum to remove any particulate matter and air-borne debris or dust. Compressed air can be used to dust the material in difficult to reach areas for large assemblies. Contact us for more information relative to spot cleaning.
      • Weight: Qwel products cannot support the weight of any other items in field.
      • Dimensions: 2′ x 2′
    Technical specification
    • Unique ref.terra-molded-acoustic-ceiling-tiles
    • Product familyAcoustic Ceiling Tiles
    • Product groupTerra, Molded Acoustic Tile
    • TypeObject (single object)
    • Date of publishing2026-04-15
    • Edition number1
    • Height (inches)3.25
    • Width (inches)23.75
    • Depth (inches)23.75
    Related
    • Material mainPET
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1.34
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States