Publish your products
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles
Wedge - Molded Acoustic Ceiling Tiles

    Wedge - Molded Acoustic Ceiling Tiles

    Wedge Acoustic Ceiling Tiles bring life and energy into a room. Whether used as a creative bridge to transition between functional areas or configured to keep things visually exciting, the Wedge gives you control over how people thrive in your space.

    The Wedge tile has the same depth profile as other Qwel designs, which allows it to serve as an introduction or main event for the ambiance of large and small rooms.

    Dimensions: 2′ x 2′ nominal

    Qwel tiles have significant benefits over traditional alternatives:

    • Flexible and non-breakable. Unlike mineral fiber tiles, these won’t break or drop dust during shipping and installation.
    • The tiles can be bent while lifting above the grid for ease of installation.
    • Mold and mildew resistant. Ideal for healthcare, restaurants, and other cleanliness-sensitive environments.
    • Stain resistant and washable. If water or iron stains develop, the tiles do not need replacement. Simply remove and wash with soap and water. Return to service and tiles will dry.
    • Occupants enjoy a visually cleaner environment with facility maintenance not needing to stock dissimilar tiles for replacement.
    • Sound damping. The simple flat surface tiles achieve an NRC of .75. Shapes perform even better.
    • Aesthetically pleasing. The heathering and color choices beautifully complement interior designs.
    • Recycled content. PET is one of the most easily recycled plastics. Up to 50% of the raw material is from recycled content (most commonly from clear water bottles.)

    Get in contact with Qwel Designer Acoustic Tiles

    Specification
    • Wedge Ceiling Tiles Dimensions: 2′ x 2′ nominal

    Technical specification
    • Unique ref.wedge-acoustic-ceiling-tiles
    • Product familyAcoustic Ceiling Tiles
    • Product groupWedge, Molded Acoustic Tile
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainPET
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories