MODEL | BERGAMO P01
Available in 7 shades
SIZE: 50- 900 cm2
THICKNESS: 3-5 cm
BIM IMAGE SIZE:
First image: base 300 cm
Second image: base 150 cm
Third and subsequent images:
base 80 cm
MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
SQUARE PROFIL.
Stone block wall, worked from its initial rough form into a more rectangular shape, with horizontal courses of varying heights and vertical joints nicely staggered. The solution has solid, ordered character and expresses the fundamental aspects of unity and horizontality in all installations.
CREATE YOUR OWN MUROGEOPIETRA® SOLUTION.
Bergamo model is suitable to be a ON REQUEST masonry, therefore customized mixtures of models and shades, specially created for a particular project. These wall solutions transpire from the close collaboration of the research and development laboratory with designers and customers.
INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.
CERTIFIED SUCCESS.
• LEPIR II FIRE TEST: 2018 | France | murogeopietra® on EPS cladding meets the non-propagation criteria of the fire beyond the next floor and obtained the permission to cover R+2 public building.
• ANTI-SEISMIC TESTING UNI EN 1998-1: 2016 | France | The regulation establishes the basic performance requirements applicable to buildings and civil engineering works in seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.
INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra® is marketed as a single integrated system. It uses the Geocoll
levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI
two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique.
Region availability
Europe |
---|
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |
Åland Islands |