MODEL | BLUMONE P02
Available in 5 colours
Size: 50-400 cm2
Thickness: 3-7 cm
BIM IMAGE SIZE:
First image: base 300 cm
Second image: base 150 cm
Third and subsequent images:
base 80 cm
MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
LEDGE STONE PROFILE
Profile featuring a layered, horizontal design with elongated stones. The effect is further accentuated in a dry installation, where particular care is required when forming and finishing joints. Adding the special GeoFit® pieces highlights the elongated and indented features of the profile.
CREATE YOUR OWN MUROGEOPIETRA® SOLUTION.
Blumone model is suitable to be a ON REQUEST masonry, therefore customized mixtures of models and shades, specially created for a particular project. These wall solutions transpire from the close collaboration of the research and development laboratory with designers and customers.
INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.
CERTIFIED SUCCESS.
• LEPIR II FIRE TEST: 2018 | France | murogeopietra® on EPS cladding meets the non-propagation criteria of the fire beyond the next floor and obtained the permission to cover R+2 public building.
• ANTI-SEISMIC TESTING UNI EN 1998-1: 2016 | France | The regulation establishes the basic performance requirements applicable to buildings and civil engineering works in seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.
INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra® is marketed as a single integrated system. It uses the Geocoll levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique.
Region availability
Europe |
---|
Andorra |
Albania |
Austria |
Åland Islands |
Bosnia and Herzegovina |
Belgium |
Bulgaria |
Belarus |
Switzerland |
Cyprus |
Czech Republic |
Germany |
Denmark |
Estonia |
Spain |
Finland |
Faroe Islands |
France |
United Kingdom |
Guernsey |
Gibraltar |
Greece |
Croatia |
Hungary |
Ireland |
Isle of Man |
Iceland |
Italy |
Jersey |
Liechtenstein |
Lithuania |
Luxembourg |
Latvia |
Monaco |
Moldova |
Montenegro |
Macedonia (FYROM) |
Malta |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Serbia |
Russia |
Sweden |
Slovenia |
Svalbard and Jan Mayen |
Slovakia |
San Marino |
Ukraine |
Vatican City |