Toce - Profile ledge stone

MODEL | TOCE P19
Available in the PLUS version with GeoFit® integration
Available in 8 colours
Size: 100-600 cm2
Thickness: 4-5 cm

BIM IMAGE SIZE:
First image: base 300 cm
Second image: base 150 cm
Third and subsequent images: base 80 cm

MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.

LEDGE STONE PROFILE
Profile featuring a layered, horizontal design with elongated stones. The effect is further accentuated in a dry installation, where particular care is required when forming and finishing joints. Adding the special GeoFit® pieces highlights the elongated and indented features of the profile.

CREATE YOUR OWN MUROGEOPIETRA® SOLUTION.
Toce
model is suitable to be a ON REQUEST masonry, therefore customized mixtures of models and shades, specially created for a particular project. These wall solutions transpire from the close collaboration of the research and development laboratory with designers and customers.

INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra
® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.

CERTIFIED SUCCESS.

LEPIR II FIRE TEST: 2018 | France | murogeopietra® on EPS cladding meets the non-propagation criteria of the fire beyond the next floor and obtained the permission to cover R+2 public building.
ANTI-SEISMIC TESTING UNI EN 1998-1: 2016 | France | The regulation establishes the basic performance requirements applicable to buildings and civil engineering works in seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.

INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra
® is marketed as a single integrated system. It uses the Geocoll levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City