TERRAKOTTA Reconstructed
MODEL | TUNDRA MR05
Size: Flat 20 x 6,5 cm - Corner 9,3 + 20 + 6,5 cm
Thickness: 2 / 2,5 cm
BIM IMAGE SIZE: base 150 cm
MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
The Terrakotta brick, in the RECONSTRUCTED version faithfully reproduces the colors and textures of natural terracotta, adding the rustic charm of the recovered bricks. Designed and perfected also for use with all models of Geopietra reconstructed stone, the Terrakotta reconstructed brick contains high technical qualities and exceptional frostproofness. Terrakotta reconstructed brick, due to its characteristics, enhances the performance of the insulating function and makes the external thermal insulation structure more robust and resistant.
CREATE YOUR OWN MUROGEOPIETRA® SOLUTION.
Tundra model is suitable to be a ON REQUEST masonry,
therefore customized mixtures of models and shades, specially created
for a particular project. These wall solutions transpire from the close
collaboration of the research and development laboratory with designers
and customers.
INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra®
has always been committed to developing innovative materials and
installation methods, obtaining endorsements for its products, providing
the best guarantees for use on premises, and ensuring the safety and
efficiency of the property solutions created.
CERTIFIED SUCCESS.
• LEPIR II FIRE TEST: 2018 | France | murogeopietra®
on EPS cladding meets the non-propagation criteria of the fire beyond
the next floor and obtained the permission to cover R+2 public
building.
• ANTI-SEISMIC TESTING UNI EN 1998-1:
2016 | France | The regulation establishes the basic performance
requirements applicable to buildings and civil engineering works in
seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.
INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra® is marketed as a single integrated system. It uses the Geocoll levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra®
is a mix of Portland cement concrete, lightweight aggregates and
permanent mineral oxide-based colours. The stone is manufactured using
natural raw materials only and each stone is coloured by hand with great
care and transformed into a product of superior craftsmanship, which is
absolutely unique.
Region availability
Europe |
---|
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |
Åland Islands |