MODEL | RIGO P36
Dry-Stack Joint
Available in 2 colours
Size: Panel HEIGHT 11,4 cm - Flat LENGTHS 61 cm - angles 15/26 cm - Thickness: 2/5 cm
LISTELLO RIGO: Panel HEIGHT 3,8 cm - Flat LENGTHS 28 cm
Thickness: 2/5 cm
BIM IMAGES SIZE:
First image: base 150 cm
Second image: base 80 cm
Due to their structure and colouring, the CASTLE and the PANEL models CANNOT be mixed together or with other items in the collection. Except for the P34 CREATIVO model.
CASTLE PROFILE.
The Castle profile is made from a series of square-shaped models. Volcanic or calcareous stone featuring detailed texture, hard stone with chipped outlines and quality sculpted processes. The completely dry installation shows the stone joints and pattern, creating classic, linear walls with a contemporary vibe.
INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its
products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.
CERTIFIED SUCCESS.
• LEPIR II FIRE TEST: 2018 | France | murogeopietra® on EPS cladding meets the non-propagation criteria of the fire beyond the next floor and obtained the permission to cover R+2 public building.
• ANTI-SEISMIC TESTING UNI EN 1998-1: 2016 | France | The regulation establishes the basic performance requirements applicable
to buildings and civil engineering works in seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.
INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra® is marketed as a single integrated system. It uses the Geocoll levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique.
Region availability
Europe |
---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |