Selecting the location and language will prioritise localised information. Continue
Cable chamber GEO-CRL100

Cable chamber GEO-CRL100

Cable chamber DN1000 / H1000

Diameter: 1140mm , Height: 1000mm

Brand / Producer: GEOplast

Manhole opening: DN/da 600/625

can be shortened by 100 mm

Material: 100% polyethylene without foam additives

waterproof design

with horizontal stiffening rib to prevent buoyancy

this version is suitable for manhole covers up to class D

Application:

PE cable pulling chambers for electrical and telecommunication cables,

for accommodating splice sleeves, patch panels, junctions, fibre optic cables, etc...,


Specification
  • Cable chamber DN1000 / H1000

    Diameter: 1140mm , Height: 1000mm

    Brand / Producer: GEOplast

    Manhole opening: DN/da 600/625

    can be shortened by 100 mm

    Material: 100% polyethylene without foam additives

    waterproof design

    with horizontal stiffening rib to prevent buoyancy

    this version is suitable for manhole covers up to class D

    Application:

    PE cable pulling chambers for electrical and telecommunication cables,

    for accommodating splice sleeves, patch panels, junctions, fibre optic cables, etc...,

Technical specification
  • Unique ref.cable-chamber-geo-crl100
  • Collection setShaft systems
  • CollectionCable shaft
  • TypeObject (single object)
  • Date of publishing2021-11-18
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)1000
Related
  • Material mainPolyethylene
  • Designed inAustria
  • Manufactured inAustria
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road
  • IFC classificationCable Segment
  • OmniClass TitleRopes, Wires, and Cables
  • OmniClass Number23-13 23 21