Publish your products
Cable chamber GEO-CRM120

Cable chamber GEO-CRM120

Cable chamber DN800/ H1200

Diameter: 800mm , Height: 1200mm

Brand / Producer: GEOplast

Manhole opening: DN/da 600/625

can be shortened by 200 mm

Material: 100% polyethylene without foam additives

waterproof design

with horizontal stiffening rib to prevent buoyancy

this version is suitable for manhole covers up to class D

Application:

PE cable pulling chambers for electrical and telecommunication cables,

for accommodating splice sleeves, patch panels, junctions, fibre optic cables, etc...,


Specification
  • Cable chamber DN600/ H1200

    Diameter: 600mm , Height: 1200mm

    Brand / Producer: GEOplast

    Manhole opening: DN/da 600/625

    can be shortened by 200 mm

    Material: 100% polyethylene without foam additives

    waterproof design

    with horizontal stiffening rib to prevent buoyancy

    this version is suitable for manhole covers up to class D

    Application:

    PE cable pulling chambers for electrical and telecommunication cables,

    for accommodating splice sleeves, patch panels, junctions, fibre optic cables, etc...,


Technical specification
  • Unique ref.cable-chamber-geo-crm
  • Product familyShaft systems
  • Product groupCable shaft
  • TypeObject (single object)
  • Date of publishing2022-01-24
  • Edition number1
  • Height (mm)800
  • Width (mm)800
  • Depth (mm)1200
Related
  • Material mainPolyethylene
  • Designed inAustria
  • Manufactured inAustria
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road
  • IFC classificationCable Segment
  • ETIM CodeEG000005
  • ETIM NameSub-floor systems
  • OmniClass Number23-13 23 21
  • OmniClass TitleRopes, Wires, and Cables

Region availability

Europe
Austria
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit