Publish your products
Manhole cover 009

Manhole cover 009

4.7 out of 5 stars4.7(6 reviews)

Manhole cover passable - 600 kg wheel load

colour: black

Material: polyethylene

telescopic, inclinable up to 5°.

anti-slip tread surface incl. child safety lock

Specification
  • Manhole cover passable - 600 kg wheel load

    colour: black

    Material: polyethylene

    telescopic, inclinable up to 5°.

    anti-slip tread surface incl. child safety lock

Technical specification
  • Unique ref.manhole-cover-009
  • Product familyManhole cover
  • Product groupManhole cover trafficable
  • TypeObject (single object)
  • Date of publishing2021-11-18
  • Edition number1
  • Height (mm)233
  • Width (mm)774
  • Depth (mm)774
Related
  • Material mainPolyethylene
  • Designed inAustria
  • Manufactured inAustria
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryLandscaping - Landscape
  • IFC classificationFloor
  • OmniClass Number23-39 29 11 13 13
  • OmniClass TitleManhole Cover

Region availability

Europe
Austria
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit