Publish your products
Rainwater tank 2000l
Rainwater tank 2000l
Rainwater tank 2000l

    Rainwater tank 2000l

    Rainwater tank 2000 litres

    - Rainwater cistern 2,000 litres made of PE

    - telescopic, rotatable dome shaft (5° inclinable) for adaptation to the top edge of the terrain

    - 4 connections incl. inlet seal DN/OD110

    - Relocation eyelet

    Specification
    • Rainwater tank 2000 litres

      - Rainwater cistern 2,000 litres made of PE

      - telescopic, rotatable dome shaft (5° inclinable) for adaptation to the top edge of the terrain

      - 4 connections incl. inlet seal DN/OD110

      - Relocation eyelet

    Technical specification
    • Unique ref.rainwater-tank-2000l
    • Product familyWater tanks
    • Product groupRainwater storage tanks
    • TypeObject (single object)
    • Date of publishing2021-11-18
    • Edition number1
    • Height (mm)2200
    • Width (mm)1550
    • Depth (mm)1550
    Related
    • Material mainPolyethylene
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)110
    Classification
    • BIMobject CategoryLandscaping - Landscape
    • IFC classificationTank
    • OmniClass Number23-27 29 19 13
    • OmniClass TitleSingle Walled Tanks

    Region availability

    Europe
    Austria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit