Publish your products
Rainwater tank 5000l
Rainwater tank 5000l
Rainwater tank 5000l

    Rainwater tank 5000l

    Rainwater tank 5200 litres

    stable, spherical storage tank made of plastic

    capacity 5200 litres

    Dimensions: L x W x (H) 2250 x 2090 x (2600-3200) mm

    manufactured in a rotation process - seamlessly cast in one piece

    material: 100% polyethylene

    groundwater stable up to the middle of the tank body

    smooth tank inner surfaces

    incl. 4x pipe connection seal DN/OD110

    Lifting eye for easy lifting into the excavation pit

    incl. infinitely telescopic / shortenable / inclinable / rotatable dome shaft

    Specification
    • Rainwater tank 5200 litres

      stable, spherical storage tank made of plastic

      capacity 5200 litres

      Dimensions: L x W x (H) 2250 x 2090 x (2600-3200) mm

      manufactured in a rotation process - seamlessly cast in one piece

      material: 100% polyethylene

      groundwater stable up to the middle of the tank body

      smooth tank inner surfaces

      incl. 4x pipe connection seal DN/OD110

      Lifting eye for easy lifting into the excavation pit

      incl. infinitely telescopic / shortenable / inclinable / rotatable dome shaft

    Technical specification
    • Unique ref.rainwater-tank-5000l
    • Product familyWater tanks
    • Product groupRainwater storage tanks
    • TypeObject (single object)
    • Date of publishing2021-11-18
    • Edition number1
    • Height (mm)2400
    • Width (mm)2200
    • Depth (mm)2000
    Related
    • Material mainPolyethylene
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)193.5
    Classification
    • BIMobject CategoryLandscaping - Landscape
    • IFC classificationTank
    • OmniClass Number23-27 29 19 13
    • OmniClass TitleSingle Walled Tanks

    Region availability

    Europe
    Austria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit