Publish your products
OVALE-High version basin mixer, short spout, flexible connections, without waste - 11942
Gessi

OVALE-High version basin mixer, short spout, flexible connections, without waste - 11942

High version basin mixer, short spout, flexible connections, without waste

Specification
  • Ambience: Bathroom And Private Wellness
    Room Area: Washbasin
    Brand: Gessi
    Product Group: Taps & Fittings
    Product Type: Washbasin
    Waste: No
    Installation Type: Plane
    Recessed Installation: No
    Hole Number: 1
    Shape: Oval
    Lever type: Lever
    Control type: One lever
    Lever position: Top
    Spout dimension: Short
    Body dimension: High
    Illumination: No


Technical specification
  • Unique ref.11942
  • Product familyOVALE
  • Product groupOVALE BAGNO
  • TypeObject (single object)
  • Date of publishing2020-12-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011802
  • ETIM NameSet sanitary accessories
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City