Publish your products
CARY - Rotating basin mixer - 17116
Gessi
Archived

CARY - Rotating basin mixer - 17116

30 cm towel rail
Specification
  • Ambience: Kitchen Room Area: Sink Brand: Gessi Product Group: Taps & Fittings Product Type: Sink Mixer Installation Type: Plane Recessed Installation: No Hole Number: 1 Shape: Round Lever type: Lever Control type: One lever Lever position: Top Under window: No Rotation angle: 360°
Technical specification
  • Unique ref.17116
  • Product familyCARY
  • Product groupCARY
  • TypeObject (single object)
  • Date of publishing2020-12-02
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011802
  • ETIM NameSet sanitary accessories
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit