SMART DTO SINGLE SPRI 10 LOW 5 HIGH
Getinge

SMART DTO SINGLE SPRI 10 LOW 5 HIGH

Distribution made smarter for different needs and different users Getinge SMART Distribution Trolleys are designed for the effective, ergonomic transportation of baskets and/or containers. They are used in, to and from packing areas in sterile zones, and for transportation to soiled zones throughout the hospital - simply for the easy transfer of goods. The trolleys development has been underpinned by ergonomical thinking, best usability and quality design.
Technical specification
  • Unique ref.564718170
  • Collection setHealthcare
  • CollectionLoading Equipment
  • TypeObject (single object)
  • Date of publishing2012-03-28
  • Edition number1
  • Height (mm)1133
  • Width (mm)650
  • Depth (mm)2060
Related
  • Material mainStainless steel
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56