Publish your products
HS66- Series AM2RS
Getinge

HS66- Series AM2RS

Sterilizers designed to combine high capacity with cost-efficiency The most compact, versatile hospital sterilizers available anywhere, combining high capacity with cost-efficiency. Specially designed for Central Sterile Processing/CSSD and OR/point-of-use Sterile Processing/TSSU, as well as laboratories etc. Thanks to an ingenious modular construction, Getinge HS66-series sterilizers offer great flexibility with volumes ranging from 297 to 910 liters (10.5 to 31.9 cu.ft.). All pressure vessels in this range of of high-vacuum, microprocessor-controlled sterilizers are manufactured in accordance with the specifications of the authorities in your country, and meet the world's toughest standards of quality and safety.
Technical specification
  • Unique ref.HS6617TAM2RS
  • Product familyHealthcare
  • Product groupSteam Sterilizers
  • TypeObject (single object)
  • Date of publishing2012-03-28
  • Edition number1
  • Height (mm)672
  • Width (mm)672
  • Depth (mm)1700
Related
  • Material mainStainless steel
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit