Publish your products
Giantex Convertible Futon Sofa Bed
Giantex Convertible Futon Sofa Bed
Giantex Convertible Futon Sofa Bed
Giantex Convertible Futon Sofa Bed
Giantex Convertible Futon Sofa Bed
Giantex Convertible Futon Sofa Bed
    Giantex

    Giantex Convertible Futon Sofa Bed

    5 Position Recline Angles: Giantex futon sofa bed features with 5 back recline angles with a range of 90°-180°, which can be converted between sitting, lounging and sleeping positions with an easy adjust click-clack mechanism, and It's ergonomic.

    Durable Construction: Wood frame and 6 strong wooden legs offer lasting strength, durability and resistance to warping, allowing this sofa bed to carry a max load of 600 lbs. Perfect sofa bed for any room in your home or apartment.

    Comfortable Design: This sofa is filled with 28 density sponges and is not easy to collapse, which provide ultimate comfort.

    Versatile Function: Rich linen fabric upholstery provides a soft and breathable surface and allows this sofa bed to easily complement almost any existing decor. This modern-contemporary piece is the perfect complement to any living space.

    Convenient Use: The cushion can be taken apart to clean, and the 6 legs provides a clearance under the sofa bed, making it easy to clean the floor under it. Easy assemble is required with all hardware packed in the package.

    As Featured on Amazon.com

    #Giantex #Sofa #Futon #SofaBed #ModernSofaBed #ModernCouch

    Specification
    • Specifications

      Color: Blue

      Material: Cloth,sponge,wood

      Max user’s weight: 600lbs

      Weight:71.4lbs

      Sofa dimension: 82"W x 30"D x 32"H

      Bed dimension: 82"W x 41"D x 15"H

      Package: 1 x Sofa bed

    Technical specification
    • Unique ref.Giantex-Convertible-Futon-Sofa-Bed
    • Product familySofa
    • Product groupSofa Bed
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit