Publish your products
Giantex Metal Daybed Twin Bed Frame
Giantex Metal Daybed Twin Bed Frame
Giantex Metal Daybed Twin Bed Frame
    Giantex

    Giantex Metal Daybed Twin Bed Frame

    Sturdy Daybed Frame: Structured with heavy-duty steel for extended durability, and the structure follows the scientific principle, add extra legs and slats in the middle bed base, make the bed more stable and stronger, it provide enough support to hold various things.

    Multifunctional & Space Saving Design: Our daybed combines functionality and style and matches a variety of home decor styles. This simple and stylish bed could suit for different decor style. It not only can be used as a twin size bed ,but also used as extra seating or a sofa.

    Under-bed Storage Space: 10.5 Inches of clearance under the bed for easy storage. You could place organizer container or storage box to tidy your clothes, toys or quilts. This creative design could save your space and provide you more flexible usage.

    Victorian Style Metal Daybed: Our daybed frame has simple and elegant decorative appearance, a classical style headboard and low profile foot-board much attract to everyone,79"L x 41"W x 34.5"H modern standard daybed design and non-slip feet design perfectly fit your bedroom. Giving you a comfortable sleeping experience.

    Easy Assembly: This went together very quickly and easily. Instructions were easy to follow. Two people are recommended when assembling this bed. We reinforce package so it eliminates the probability of pieces being damaged, bent, or scratched during shipment.

    As Featured on Amazon.com

    #Giantex #DayBed #TwinBedFrame #MetalBedFrame #UnderBedStorage #MetalDayBed #TwinDayBed

    Specification
    • Specifications

      Color: Black
      Material: Steel
      Product Dimensions: 79.0" x 41.0" x 34.5"(L x W x H )
      Applicable Mattress Size: 75" x 39" (L x W) (mat not included)
      Net Weight: 39Lbs
      Weight Capacity: 330Lbs
      Package Include: 1x Twin Daybed

    Technical specification
    • Unique ref.Giantex-Metal-Daybed-Twin-Bed-Frame
    • Product familyDaybed
    • Product groupTwin
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit