Publish your products
Giantex 40" Upholstered Rolled Armed Bench
Giantex 40" Upholstered Rolled Armed Bench
Giantex 40" Upholstered Rolled Armed Bench
Giantex 40" Upholstered Rolled Armed Bench
    Giantex

    Giantex 40" Upholstered Rolled Armed Bench

    Elegant U-Type Design: It has extra aesthetics and comfort with the beautiful U shape design. The bench is a perfect addition to your home decor and nicely serves as a bed end bench or a shoe change bench in the entryway.

    Ergonomically Armrests: Perfectly fit the body curve, the arm can be placed in a natural and comfortable position, creating an elegant style. You will enjoy sitting on it.

    Customized Fabrics: We have carefully selected fabric for the bench and the customized fabric is wear resistant, not easy to shrink or deform after you use it for a period of time.

    Thickly Padded: The seat and armrests cushion use high density and high resilience foam, the softness and resilience are ergonomically fit human body, not easy to be deformed after a long time use.

    Easy Floor Cleaning: Bench legs specially use "high legs" design, leaving enough space for you to clean the floor. It makes cleaning more convenient and effectively avoid long-term accumulation of dust under the bench. In addition, with anti-slip feet nails, the bench can firmly attach to the floor. You can sit more securely and it also helps protect the floor from scratching damage.

    As Featured on Amazon.com

    #Giantex #Bench #BedroomBench #UpholsteredBench #RolledArmBench

    Specification
    • Specifications

      Material: MDF, Linen Cover, PE, Non-Woven Fabric
      Overall Dimensions: L40" x  W12.5" x H20";
      Seat Dimensions: L26.6" x W12.2"
      Seat Cushion Thickness: 7"
      Detachable Feet Dimensions: 8.7"
      Armrest Dimension: L12.4" x T6.8" x H4.5"
      Weight Capacity: 286lbs

    Technical specification
    • Unique ref.Giantex-40-Inch-Upholstered-Rolled-Armed-Bench
    • Product familyBench
    • Product groupUpholstered
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit