Publish your products
Giantex 50" Cast Iron Garden Bench
Giantex 50" Cast Iron Garden Bench
Giantex 50" Cast Iron Garden Bench
    Giantex

    Giantex 50" Cast Iron Garden Bench

      Powder-Coated Metal Construction: Our garden is mainly made of high-quality steel and cast iron which is solid enough. It is also with black powder coating that enables the garden bench to be rust and weather resistant. Two front legs are integrated with two arms and rear legs are combined with the backrest which constitute a stable and sturdy frame.

      Exquisite Craftsmanship and Beautiful Design: Backrest of each bench has different nice-looking patterns which makes it not only play its practical role but also serve a beautiful decoration for your garden or patio. Backrest makes you feel comfortable while your back leans on it.

      Easy Installation: Assembly manual and high-quality hardware are included. Specific graphic installing steps are for your reference. If encountering some assembly problems, you can feel free to inquire customer service.

      Easy to Maintain Clean: With immerse painting and smooth surface, it is easy for you to clean the garden bench. Six steel slats seat is perfect for outdoor use because gap between each slat is good for draining on rainy day.

      Powerful Capacity: The max load-bearing capacity of this garden seat is 500lbs which can hold about 4-5 persons. It will gives you a warm security and protection.

      As Featured on Amazon.com

      #Giantex #Bench #GardenBench #CastIronBench #PatioBench

      Specification
      • Specifications

        Material: Steel
        Color: Black
        Overall Dimension: 50.0" X 23.6" X 33.5"(L X W X H)
        Distance From Armrest To Floor: 24.4"
        Distance From Floor To Seat: 15.3"
        Weight Capacity: 500lbs
        Package Include: 1 X Garden Bench

      Technical specification
      • Unique ref.Giantex-50-Inch-Cast-Iron-Garden-Bench
      • Product familyBench
      • Product groupGarden
      • TypeDocumentation (information only)
      • Date of publishing2019-03-15
      • Edition number1
      Related
      • Material mainSteel
      • Designed inUnited States
      Classification
      • BIMobject CategoryFurniture - Chairs, Stools & Benches
      • UNSPSC nameFurniture and Furnishings
      • UNSPSC code56
      • CSI MasterFormat 2014 Code12 00 00
      • CSI MasterFormat 2014 TitleFurnishings
      • OmniClass Number23-21 23 00
      • OmniClass TitleResidential Furniture and Equipment

      Region availability

      North America
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit