Publish your products
Giantex Entryway Storage Bench with Shoe Rack Shelf
Giantex Entryway Storage Bench with Shoe Rack Shelf
    Giantex

    Giantex Entryway Storage Bench with Shoe Rack Shelf

    Space-Saving and Ample Storage Space: Characterized by compact design, it is convenient for you to find a place in your home to store it. Because of two-tier open storage shelf, it also greatly helps you storage your shoes or any other stuff.

    Solid and Durable Metal Frame: The whole frame of this storage bench is made of high-quality steel and handled with exquisite finish which ensures years of use. Two open shelves are easy to access. Because of light weight, it is also easy for you to move it.

    High-Density Sponge Seat Cushion: The top seat cushion is padded with much high-resilience sponge which makes cushion look full and feel soft. Besides, it is also covered with high-quality chamois leather suede which feels sleek and comfortable.

    Versatile Function: Featuring simple design and elegant colors, our storage bench not only serves as a perfect shoe bench in the hallway, but also work as an extra storage bench with two-tier open shelf in your living room. It is also a bed stool in your bedroom.

    Easy to Assemble and Maintain Clean: With detailed manual and complete hardware, it will take you short time to install this storage bench well. High-quality suede material and exquisite finish make it easy to be kept clean and tidy.

    As Featured on Amazon.com

    #Giantex #StorageBench #EntrywayBench #ShoeShelfBench #Bench

    Specification
    • Specifications

      Cushion material: sponge + chamois leather suede

      The stool legs material: steelpipe

      Dimension: 32''X12''X19''(L x W x H)

      Product weight: 13lbs

      Weight Capacity: about 220lb

      Package includes: 1 x 2-tier shoe storage rack

    Technical specification
    • Unique ref.Giantex-Entryway-Storage-Bench-with-Shoe-Rack-Shelf
    • Product familyBench
    • Product groupShoe Storage
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit