Publish your products
Giantex Mid Century Modern Dining Chairs
Giantex Mid Century Modern Dining Chairs
Giantex Mid Century Modern Dining Chairs
Giantex Mid Century Modern Dining Chairs
    Giantex

    Giantex Mid Century Modern Dining Chairs

    Ergonomic Design: With surface design , which can fit your lumbar spine and allow for all-day comfort.

    Superior PP Materials: PP is easy to clean just with a wipe. It also very stable, so this chair isn't easily deformed.

    Beech Wood Legs:  Beech is durable and corrosion-resistant, it also has excellent weight capacity.

    Soft and Padded Seat: Soft padded will make you feel comfortable while sitting on this chair. The material of surface is PU leather that is smooth and easy to keep clean.

    Modern Look:  Cost-effective dining room chairs, modern style modern dining chairs, cosmopolitan casual elegance design will easily fit into any kind of home style. Best chairs for Office, Lobby room and Kitchen, Living Rooms, Dining Rooms, Bedrooms, Courtyard, Restaurant, Cafe etc.

    As Featured on Amazon.com

    #Giantex #ModernChairs #MidCenturyModernChair #WhiteChair #DiningChair

    Specification
    • Specifications

      Color: White

      Material: PP+Beech Wood+PU+Sponge

      Overall Dimension: 22"×18"×32" (L×W×H)

      Depth of seat: 17"

      Height of Back: 16"

      Weight Capacity: 264 Lbs

      Net Weight For Each Chair: about 10 Lbs

      Package Includes: 4× Chair

    Technical specification
    • Unique ref.Giantex-Mid-Century-Modern-Dining-Chairs
    • Product familyChairs
    • Product groupModern
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit