Publish your products
Giantex Rectangular Dining Table Set
Giantex Rectangular Dining Table Set
Giantex Rectangular Dining Table Set
Giantex Rectangular Dining Table Set
    Giantex

    Giantex Rectangular Dining Table Set

    Sturdy Frame: This Giantex chair and table set follows the scientific principle, and has tough iron pipe frame, which makes the mental frame is more solid and safe to use.

    Easy to Install and Good Weight Capacity: This table and chair set could seat 4 person at a time, easy to install, the weight capacity of table is 176Lbs and the weight capacity of each chair is 220Lbs

    Multifunctional Usage: Multi-use as a dining table for eating or a garden table set for picnic, party etc

    Reinforced Metal Frame: This chair and desk set adopts durable metal frame, MDF chair seats and desktop, sturdy and stable to use.

    As Featured on Amazon.com

    #Giantex #DiningTable #DinningTable #DiningTableandChair #RectangularDiningTable

    Specification
    • Specifications

      Color: Black

      Material: Metal Tube + MDF

      Table size: 43.5"L x 28"W x 30"H

      Chair size:15"L x 14.5"W x 34"H

      Weight capacity of table: 176Lbs

      Weight capacity of each chair: 220Lbs

      Package Includes: 1 x Table ; 4 x Chairs ; 1 x Assembly Instruction

    Technical specification
    • Unique ref.Giantex-Rectangular-Dining-Table-Set
    • Product familyDining Table
    • Product groupSet
    • TypeDocumentation (information only)
    • Date of publishing2019-03-15
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryMDF
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit