Publish your products
GIESSE CHARGE-BOX® Charging box for forklifts
Archived

GIESSE CHARGE-BOX® Charging box for forklifts

CHARGE-BOX, movable warehouse for temporary use, placed on the ground and comprised of: • steel portal frames • yellow PVC fabric cover • rear sliding curtain in yellow PVC fabric cover • concrete ballast blocks to place the structure on the ground. Cover performance designed to withstand snow loads of 100 kg/sqm and 100 km/h wind speeds. DoP and CE marking according to UNI EN 1090, EXC1 execution class for metallic carpentry and galvanized surface according to UNI EN 10364.
Technical specification
  • Unique ref.Charge-Box
  • TypeObject (single object)
  • Date of publishing2023-12-20
  • Edition number1
  • Height (mm)4050
  • Width (mm)5620
  • Depth (mm)4050
Related
  • Material mainGalvanized steel
  • Material secondaryPVC
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction - Temporary site equipment