Publish your products
Ginger 4741 Cinu Mirrors
Ginger

Ginger 4741 Cinu Mirrors

  • The Cinu design is inspired by the fluidity of motion found in the organic elements of nature. The design’s sweeping crests provide a visual experience of flowing, understated gracefulness.
  • Beveled glass adds a classy, luxurious accent to this already stunning wall mounted vanity mirror. The thin edge draws attention toward the fine detail of the gorgeously crafted frame.
  • Purchase Ginger Part# MTM-9 to add the option of pivoting the mirror on the fly.
  • Narrow design makes this vanity mirror a perfect fit for any sized room. From space restricted powder rooms, to extravagant master baths, this makes an excellent addition to any project.
  • Includes durable mounting hardware for a secure installation.

As Featured on Amazon.com

Specification
  • Technical Details

    Product Dimensions: 34 x 20 x 1 inches
    Item Weight: 27.5 pounds
    Shipping Weight: 26.1 pounds (View shipping rates and policies)
    Manufacturer: Ginger
    Item model number: 4741/SN

Technical specification
  • Unique ref.Ginger-4741-Cinu-Mirrors
  • Product familyBathroom
  • Product groupMirror
  • TypeObject (single object)
  • Date of publishing2019-02-25
  • Edition number1
  • Height (inches)34
  • Width (inches)20
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit