Publish your products
ED660/CG85-95S Commercial Dryer
Girbau

ED660/CG85-95S Commercial Dryer

The CG85-95S Dryer delivers unrivaled performance, programmability and smooth advanced drying technology to a new, industry unique capacity of 85-95 pound load weight. Smart construction keeps heat inside the dryer, removing load moisture while ensuring a cool and whisper quiet work environment, shorter dry times, lower energy bills and maximum throughput in a compact footprint. Available in in natural gas (LP), electric and steam heated models.

Specification
  • Capacity lbs 95
    Cylinder Volume cu ft 23.3
    Cylinder Diameter inch 37
    Cylinder Depth inch 37.4
    Net Weight lbs 850
    Crated Weight lbs 901
    Machine Width inch 39.4
    Machine Depth inch 52.9
    Machine Height inch 
         Gas/Electric 72
         Steam73.2
    Door Opening inch 28
    Floor to Door inch 27.4
    Shipping Dimensions Inch
    (WxDxH) 40.6 x 57.1 x 78.1
    Drum Motor Power Hp 1.14
    Extraction Motor Power Hp 0.74
    Air Make Up sq in 225
    Exhaust Diameter inch 7.9
    Exhaust Air Flow cfm 825.2
    Electric Heating kW 30.8
    Gas Connection inch 1/2 BSP
    Gas Heating BTU/h 147,781
    Gas Supply Pressure wc 7
    Steam Connection inch 
         Inlet 3/4 NPT
         Outlet 1/2 NPT
    Steam Heating BTU/h at 130 PSI 145,596
    BHP Consumption BHP at 130 PSI 3.48

Technical specification
  • Unique ref.continentalgirbau-CG85-95S
  • Product familyDrying Tumblers
  • Product groupCG-Series
  • TypeObject (single object)
  • Date of publishing2020-04-16
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000639
  • ETIM NameTumble dryer
  • Uniclass 2015 CodePr_40_70_47_46
  • Uniclass 2015 DescriptionLaundry driers
  • CSI MasterFormat 2014 Code11 21 73
  • CSI MasterFormat 2014 TitleCommercial Laundry and Dry Cleaning Equipment
  • OmniClass Number23-21 41 31
  • OmniClass TitleCommercial Laundry Dryers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit