Publish your products
RMS610 Hard-Mount Commercial Washer-Extractor
Girbau

RMS610 Hard-Mount Commercial Washer-Extractor

The RMS025 25-pound capacity RMS Series Washer-Extractor delivers a high-performance small-load solution for on-premise laundries looking to boost productivity, lengthen linen life and decrease utility costs.

Technical specification
  • Unique ref.girbau-rms610
  • Product familyWasher-Extractors
  • Product groupRMS-Series
  • TypeObject (single object)
  • Date of publishing2021-12-02
  • Edition number1
  • Height (mm)1080
  • Width (mm)685
  • Depth (mm)760
Related
  • Material mainMetal
  • Weight Net (Kg)144
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000638
  • ETIM NameWashing machine
  • Uniclass 2015 CodePr_40_70_47_32
  • Uniclass 2015 DescriptionFront-loading washers
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41 11
  • OmniClass TitleCommercial Front Loading Laundry Washers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit