Set your location and language to prioritise localised information. Continue
Ceiling Clip

Ceiling Clip

A stainless steel clip is attached to a standard suspended grid system then attached from below to the mesh panel. Accessibility and large panel size are benefits of this system. An acoustic blanket can also be applied to enhance acoustics.

Specification
  • This mounting system uses a hidden clip developed by GKD for open, accessible ceilings that attaches to the metal fabric panel and then to the framework above the mesh for a clean appearance and secure installation. Note: Max. ceiling panel size 8 ft x 8 ft.
Technical specification
  • Unique ref.gkd-001
  • Collection setFurniture
  • CollectionArchitectural Mesh
  • TypeObject (single object)
  • Date of publishing2018-07-01
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationStructural Connection
  • UNSPSC nameMetal fabric media
  • UNSPSC code40161801

Region availability

Asia South America Europe North America Africa
China
Chile
France
United States
South Africa
India
Germany
United Arab Emirates
Spain
United Kingdom