DUNGEN Barr

DUNGEN Barr

Den klassiska barren med reglementsenliga Olympiska mått. Väl anpassad för calisthenicsträning av de stora muskelgrupperna. Primär träning: Armar, bål, stretching 

Technical specification
  • Unique ref.dungen-barr
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)1300
  • Width (mm)2030
  • Depth (mm)725
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark